
ADP-ST00-MCKTH-NLS
Fiber Optic Adapters Threaded Mount, Ceramic Sleeve, 62.5 µm multimode (OM1), beige
General Specifications
Product Number | ADP-ST00-MCKTH-NLS |
EAN Code | 4042673791591 |
Fiber Category | 62.5 µm MM (OM1) |
Product Type | Fiber Optic Adapters |
Corning Logo | No |
General Specifications
Product Number | ADP-ST00-MCKTH-NLS |
EAN Code | 4042673791591 |
Mounting Type | Threaded |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Intermateability | TIA/EIA-604-2 |
Design - Adapter
Housing Color | Beige |
Housing Material | Metal |
Adapter Style | Standard |
Adapter Type | ST® compatible |
Insert | Ceramic |
Ordering Information
Packaging | Bulk Pack |
Units per Delivery | 50/1 |