

ADP-ST00-MMATH-NLS
Fiber Optic Adapters Threaded Mount, Metal Sleeve, 50 µm multimode (OM4+/OM4/OM3), aqua
General Specifications
Product Number | ADP-ST00-MMATH-NLS |
EAN Code | 4056418184418 |
Fiber Category | 50 µm MM (OM3/OM4/OM4+) |
Product Type | Fiber Optic Adapters |
Corning Logo | No |
General Specifications
Product Number | ADP-ST00-MMATH-NLS |
EAN Code | 4056418184418 |
Mounting Type | Threaded |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Intermateability | TIA/EIA-604-2 |
Design - Adapter
Housing Color | Aqua |
Housing Material | Metal |
Adapter Style | Standard |
Adapter Type | ST® compatible |
Insert | Metal |
Ordering Information
Packaging | Bulk Pack |
Units per Delivery | 50/1 |