95-051-61-SP
Anaerobic Connectors FC, 50 µm multimode (OM2)
General Specifications
| Product Number | 95-051-61-SP |
| Tipo de producto | Conectores instalables en campo |
| Categoría de la fibra | 50 µm MM (OM2) |
| Logotipo de Corning | Sí |
| Codificado (seguridad) | No |
| Technology | Field Polish (anaerobic) |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Condiciones ambientales
| Rango de temperatura, funcionamiento | -40 °C to 75 °C (-40 °F to 167 °F ) |
Diseño - Conector
| Tipo de conector | FC |
| Color de la carcasa | Metal |
| Material de la carcasa | Metal |
| Color del boot | Negro |
Especificaciones ópticas - Conector
| Pérdida por inserción, máxima | 0.75 dB |
| Reflectancia | ≤ -26 dB |
Ordering Information
| Packaging Method | Individual Pack |
| Package Contents | Connector, Crimp Band (1.6/2.0 mm), Crimp Band (3.0 mm), Boot (900 µm), Boot (2.0 mm), Boot (3.0 mm) |
| Units per Delivery | 1/1 |
Quick-cure epoxy
No lamps or ovens needed
Minimal tools
Low installation cost
Hand polished for minimum insertion loss
Reliability and optical performance
Twelve color-coded mechanical key positions
Prevents mismatch of networks
Keyed connector solution
Front and rear security in network panel