FIPL
Evolv® Field-Installable Pushlok™ Connector (5 connectors)
General Specifications
Product Number | FIPL |
Product Type | Field-Installable Connectors |
Corning Logo | Yes |
Keyed (security) | Yes |
Technology | No-Epoxy/No-Polish |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Cycling Standard | -40 °C to 85 °C |
Temperature Range, Installation | 0 °C to 40 °C (32 °F to 104 °F ) |
Temperature Range, Operation | -40 °C to 75 °C (-40 °F to 167 °F ) |
Temperature Range, Storage | 0 °C to 85 °C (32 °F to 185 °F ) |
Design - Connector
Housing Color | Black |
Ferrule Material | Ceramic |
Mechanical Specifications - Connector
Cable Compatibility | ROC™ Dielectric, ROC™ Toneable, ROC™ Long-span |
Nominal Fiber Outer Diameter | 125 µm |
Optical Specifications - Connector
Pulling Force | 25 lbs |
Polish | APC |
Insertion Loss, Max. | 0.5 dB |
Insertion Loss, Typical | 0.25 dB |
Reflectance, Typical | > 60 dB |
Dimensions
Depth | 110 mm (4.33 in) |
Ordering Information
Package Contents | 5 connectors, 1 cap popper, 1 insertion guide, 1 handler inside of in a single bag, inside of a single box |
Units per Delivery | 5/1 |
Simplified tools and installation methods
Increases speed of installation
Reduces SKUs
Lowers associated inventory carrying costs
Minimizes slack and coil management issues
Solution is compact, lowering time and cost