text.skipToContent text.skipToNavigation

FIPL

Evolv® Field-Installable Pushlok® Connector  (5 connectors)

Typically ships in 14 day(s) Actual lead time confirmed upon receipt of order.

General Specifications
Product Number FIPL
Product Type Field-Installable Connectors
Product Type Field-Installable Connectors
Compatibility Drop Cable 
Corning Logo Yes
Keyed (security) Yes
Technology No-Epoxy/No-Polish
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Environmental Conditions
Temperature Cycling Standard -40 °C to 85 °C
Temperature Range, Installation 0 °C  to  40 °C    (32 °F  to  104 °F    )
Temperature Range, Operation -40 °C  to  75 °C    (-40 °F  to  167 °F    )
Temperature Range, Storage 0 °C  to  85 °C    (32 °F  to  185 °F    )
Design - Connector
Connector Type Pushlok
Housing Color Black
Ferrule Material Ceramic
Mechanical Specifications - Connector
Cable Compatibility ROC™ Dielectric, ROC™ Toneable, ROC™ Long-span
Nominal Fiber Outer Diameter 125 µm
Optical Specifications - Connector
Pulling Force 25 lbs
Polish APC
Insertion Loss, Max. 0.50 dB
Reflectance, Typical > 60 dB
Dimensions
Depth 110 mm (4.33 in)
Ordering Information
Package Contents 5 connectors, 1 cap popper, 1 insertion guide, 1 handler inside of in a single bag, inside of a single box
Units per Delivery 5/1
Simplified tools and installation methods
Increases speed of installation
Reduces SKUs
Lowers associated inventory carrying costs
Minimizes slack and coil management issues
Solution is compact, lowering time and cost