FIPL-Z
Evolv® Field-Installable Pushlok® Connector (25 connectors)
General Specifications
| Product Number | FIPL-Z |
| Product Type | Field-Installable Connectors |
| Product Type | Field-Installable Connectors |
| Compatibility | Drop Cable |
| Corning Logo | Yes |
| Keyed (security) | Yes |
| Technology | No-Epoxy/No-Polish |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Cycling Standard | -40 °C to 85 °C |
| Temperature Range, Installation | 0 °C to 40 °C (32 °F to 104 °F ) |
| Temperature Range, Operation | -40 °C to 75 °C (-40 °F to 167 °F ) |
| Temperature Range, Storage | 0 °C to 85 °C (32 °F to 185 °F ) |
Design - Connector
| Connector Type | Pushlok |
| Housing Color | Black |
| Ferrule Material | Ceramic |
Mechanical Specifications - Connector
| Cable Compatibility | ROC™ Dielectric, ROC™ Toneable, ROC™ Long-span |
| Nominal Fiber Outer Diameter | 125 µm |
Optical Specifications - Connector
| Pulling Force | 25 lbs |
| Polish | APC |
| Insertion Loss, Max. | 0.50 dB |
| Reflectance, Typical | > 60 dB |
Dimensions
| Depth | 110 mm (4.33 in) |
Ordering Information
| Package Contents | 25 connectors, 1 cap popper, 1 insertion guide, 1 handler inside of in a single bag, inside of a single box |
| Units per Delivery | 25/1 |
Simplified tools and installation methods
Increases speed of installation
Reduces SKUs
Lowers associated inventory carrying costs
Minimizes slack and coil management issues
Solution is compact, lowering time and cost