

SOC-LCU-900-SM
FuseLite® Connector, LC, 900 µm Tight-Buffered Single-mode (OS2) UPC
General Specifications
Product Number | SOC-LCU-900-SM |
Product Type | Field-Installable Connectors |
Fiber Category | Single-mode (OS2) |
Product Type | Field-Installable Connectors |
Compatibility | LC |
Corning Logo | Yes |
Keyed (security) | No |
Technology | Fuse-On |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | Telcordia GR-326-CORE and GR-1081-CORE compliant |
Environmental Conditions
Temperature Range, Operation | -40 °C to 75 °C (-40 °F to 167 °F ) |
Design - Connector
Connector Type | LC |
Housing Color | Blue |
Housing Material | Composite |
Boot Color | Blue |
Ferrule Material | Composite |
Pinned | No |
Optical Specifications - Connector
Polish | PC |
Insertion Loss, Max. | 0.3 dB |
Reflectance | ≤ -55 dB |
Ordering Information
Packaging Method | Individual Pack |
Units per Delivery | 1/1 |
Broad operating temperature range (-40°C to +75°C)
Utility and flexibility
Factory-polished end face
Consistent optical performance
Fusion splice connectivity
Ideal for reflectance-sensitive applications
Splice protection within connector body
No splice trays required
Available in ribbon and 3 mm cable options
Ideal for cable trunk restoration and repair