FuseLite® Connector, MTP® compatible, Ribbon Cable
The FuseLite™ MTP® Compatible Splice-On Connector enables fast, reliable fusion splicing repair, restoration or connectivity for data center cabling systems, or other applications where MTP (also known as MPO) connectivity is required.
As part of EDGE™ and EDGE8® solutions for data centers, the FuseLite™ MTP® compatible connector pairs with EDGE modules and hardware for high-density data center connectivity without pre-engineered trunk lengths – ideal for applications where final trunk length decisions must be made on-site. The FuseLite MTP connector is also ideal for emergency repair and restoration of data center cable trunks and other MTP connector-based connectivity.
Available in single-mode and multimode, the FuseLite™ Connector eliminates the need for splice trays and is compatible with leading fusion splicers in the market.
The FuseLite® Splice-On Holder enables fast, reliable fusion splicing connectivity for local area networks and offers flexibility for repairs and restoration of connectivity.
For more information about EDGE™ and EDGE8® solutions for the data center, including the EDGE SE solutions featuring the FuseLite™ MTP® compatible connector, visit www.corning.com/opcomm contact Corning Customer Care at 1-800-743-2675.
Products
| Product Number | Product Name | |
|---|---|---|
| SOC-MTP-RN-OM1 | FuseLite® Connector, MTP® compatible, ribbon cable, non-pinned, 62.5 µm multimode (OM1) | |
| SOC-MTP-RN-OM4 | FuseLite® Connector, MTP® compatible, ribbon cable, non-pinned, 50 µm multimode (OM2/3/4) | |
| SOC-MTP-RP-OM1 | FuseLite® Connector, MTP® compatible, ribbon cable, pinned, 62.5 μm multimode (OM1) | |
| SOC-MTP-RP-OM4 | FuseLite® Connector, MTP® compatible, ribbon cable, pinned, 50 μm multimode (OM2/3/4) | |
| SOC-MTPA-RN-SM | FuseLite® Connector, MTP® compatible, ribbon cable, non-pinned, Single-mode (OS2) | |
| SOC-MTPA-RP-SM | FuseLite® Connector, MTP® compatible, ribbon cable, pinned, APC, Single-mode (OS2) |