SOC-MTPA-RN-SM
FuseLite® Connector, MTP® compatible, Ribbon Cable Non-pinned, Single-mode (OS2)
General Specifications
Product Number | SOC-MTPA-RN-SM |
EAN Code | 4056418150420 |
Fiber Category | Single-mode (OS2) |
Product Type | Field-Installable Connectors |
Compatibility | MTP® Compatible |
Corning Logo | Yes |
Keyed (security) | No |
Technology | Fuse-On |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | IEC 61754-7 compliant |
Environmental Conditions
Temperature Range, Operation | -40 °C to 75 °C (-40 °F to 167 °F ) |
Design - Connector
Connector Type | MTP® (non-pinned) |
Housing Color | Green |
Housing Material | Composite |
Boot Color | Black |
Ferrule Material | Composite |
Optical Specifications - Connector
Polish | APC |
Insertion Loss, Max. | 0.75 dB |
Reflectance | < -65 dB |
Ordering Information
Packaging Method | Individual Pack |
Units per Delivery | 1/1 |
Broad operating temperature range (-40°C to +75°C)
Utility and flexibility
Factory-polished end face
Consistent optical performance
Fusion splice connectivity
Ideal for reflectance-sensitive applications
Splice protection within connector body
No splice trays required
Available in ribbon and 3 mm cable options
Ideal for cable trunk restoration and repair