SOC-LCA-3MM-SM
FuseLite® Connectors LC Single-mode (OS2) APC
General Specifications
| Product Number | SOC-LCA-3MM-SM |
| Product Type | Field-Installable Connectors |
| Fiber Category | Single-mode (OS2) |
| Compatibility | LC |
| Corning Logo | Yes |
| Keyed (security) | No |
| Technology | Fuse-On |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | Telcordia GR-326-CORE and GR-1081-CORE compliant |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 75 °C (-40 °F to 167 °F ) |
Design - Connector
| Connector Type | LC |
| Housing Color | Green |
| Housing Material | Composite |
| Boot Color | Green |
| Ferrule Material | Composite |
Optical Specifications - Connector
| Polish | APC |
| Insertion Loss, Max. | 0.3 dB |
| Reflectance | < -65 dB |
Ordering Information
| Packaging Method | Individual Pack |
| Units per Delivery | 1/1 |