SOC-MTP-3N-OM1
FuseLite® Connectors MTP® Non-pinned, 62.5 µm multimode (OM1)
General Specifications
| Product Number | SOC-MTP-3N-OM1 |
| Product Type | Field-Installable Connectors |
| Fiber Category | 62.5 µm MM (OM1) |
| Compatibility | MT/MPO |
| Corning Logo | Yes |
| Keyed (security) | No |
| Technology | Fuse-On |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | IEC 61754-7 compliant |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 75 °C (-40 °F to 167 °F ) |
Design - Connector
| Connector Type | MTP® (non-pinned) |
| Housing Color | Beige |
| Housing Material | Composite |
| Boot Color | Black |
| Ferrule Material | Composite |
Optical Specifications - Connector
| Polish | PC |
| Reflectance | < -30 dB |
Ordering Information
| Packaging Method | Individual Pack |
| Units per Delivery | 1/1 |