text.skipToContent text.skipToNavigation

SOC-MTPA-RP-SM

FuseLite® Connectors  MTP® Pinned, APC, Single-mode (OS2)

Typically ships in 5 day(s) Actual lead time confirmed upon receipt of order.

General Specifications
Product Number SOC-MTPA-RP-SM
Product Type Field-Installable Connectors
Fiber Category Single-mode (OS2)
Compatibility MT/MPO 
Corning Logo Yes
Keyed (security) No
Technology Fuse-On
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Approvals and Listings IEC 61754-7 compliant 
Environmental Conditions
Temperature Range, Operation -40 °C  to  75 °C    (-40 °F  to  167 °F    )
Design - Connector
Connector Type MTP® (pinned)
Housing Color Green
Housing Material Composite
Boot Color Black
Ferrule Material Composite
Optical Specifications - Connector
Polish APC
Insertion Loss, Max. 0.75 dB
Reflectance < -65 dB
Ordering Information
Packaging Method Individual Pack
Units per Delivery 1/1