text.skipToContent text.skipToNavigation

SOC-SCU-FAN-SM

FuseLite® Connectors  SC Single-mode (OS2) UPC

Typically ships in 5 day(s) Actual lead time confirmed upon receipt of order.
General Specifications
Product Number SOC-SCU-FAN-SM
Product Type Field-Installable Connectors
Fiber Category Single-mode (OS2)
Compatibility SC 
Corning Logo Yes
Keyed (security) No
Technology Fuse-On
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Approvals and Listings Telcordia GR-326-CORE and GR-1081-CORE compliant 
Environmental Conditions
Temperature Range, Operation -40 °C  to  75 °C    (-40 °F  to  167 °F    )
Design - Connector
Connector Type SC
Housing Color Blue
Housing Material Composite
Boot Color Blue
Ferrule Material Composite
Optical Specifications - Connector
Polish UPC
Insertion Loss, Max. 0.3 dB
Reflectance ≤ -55 dB
Ordering Information
Packaging Method Individual Pack
Units per Delivery 1/1