SOC-ST-900-SM
FuseLite® Connectors ST® compatible Single-mode (OS2) UPC
General Specifications
| Product Number | SOC-ST-900-SM |
| Product Type | Field-Installable Connectors |
| Fiber Category | Single-mode (OS2) |
| Compatibility | ST |
| Corning Logo | Yes |
| Keyed (security) | No |
| Technology | Fuse-On |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | Telcordia GR-326-CORE and GR-1081-CORE compliant |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 75 °C (-40 °F to 167 °F ) |
Design - Connector
| Connector Type | ST® compatible |
| Housing Color | Blue |
| Housing Material | Metal |
| Boot Color | Blue |
| Ferrule Material | Composite |
Optical Specifications - Connector
| Polish | UPC |
| Insertion Loss, Max. | 0.3 dB |
| Reflectance | ≤ -55 dB |
Ordering Information
| Packaging Method | Individual Pack |
| Units per Delivery | 1/1 |