FuseLite® Connectors
The FuseLite® Splice-On Connector enables fast, reliable fusion splicing connectivity for local area networks and offers flexibility for repairs and restoration of connectivity.
Available in SC, LC, FC, and ST® Compatible, the FuseLite® Connector provides a reliable connectivity option for applications where fusion splicing may be preferred, such as reflectance-sensitive applications. The FuseLite Connector eliminates the need for splice trays and is compatible with leading fusion splicers in the market.
In applications where fusion splicing is not required, Corning continues to recommend UniCam® High-Performance Connectors, which eliminate the need for capital investments in equipment, or ongoing consumable purchases and installer training. Hand-polished connectors and extremely compact pigtail cassettes for maximum density are also available. Visit www.corning.com/cablesystems or contact Corning Customer Care at 1-800-743-2675 for more information.
Products
| Product Number | Product Name | |
|---|---|---|
| SOC-LC-2MM-OM4 | FuseLite® Connector, LC, 2.0 mm Jacketed, 50 µm multimode (OM2/3/4) | |
| SOC-LC-3MM-OM4 | FuseLite® Connector, LC, 3.0 mm Jacketed, 50 µm multimode (OM2/3/4) | |
| SOC-LC-900-OM4 | FuseLite® Connector, LC, 900 µm Tight-Buffered, 50 µm multimode (OM2/3/4) | |
| SOC-LCA-2MM-SM | FuseLite® Connector, LC, 2.0 mm Jacketed, Single-mode (OS2) APC | |
| SOC-LCA-3MM-SM | FuseLite® Connector, LC, 3.0 mm Jacketed, Single-mode (OS2) APC | |
| SOC-LCA-FAN-SM | FuseLite® Connector, LC, Buffer Tube Fan-Out, Single-mode (OS2) APC | |
| SOC-LCU-2MM-SM | FuseLite® Connector, LC, 2.0 mm Jacketed, Single-mode (OS2) UPC | |
| SOC-LCU-3MM-SM | FuseLite® Connector, LC, 3.0 mm Jacketed, Single-mode (OS2) UPC | |
| SOC-LCU-900-SM | FuseLite® Connector, LC, 900 µm Tight-Buffered, Single-mode (OS2) UPC | |
| SOC-MTP-3N-OM1 | FuseLite® Connector, MTP® compatible, 3.0 mm round cable, non-pinned, 62.5 µm multimode (OM1) | |
| SOC-MTP-3N-OM4 | FuseLite® Connector, MTP® compatible, 3.0 mm round cable, non-pinned, 50 µm multimode (OM2/3/4) | |
| SOC-MTP-3P-OM1 | FuseLite® Connector, MTP® compatible, 3.0 mm round cable, pinned, 62.5 μm multimode (OM1) | |
| SOC-MTP-3P-OM4 | FuseLite® Connector, MTP® compatible, 3.0 mm round cable, pinned, 50 μm multimode (OM2/3/4) | |
| SOC-MTP-RBC-OM1N | FuseLite® Connector, MTP® compatible, fan-out cable, non-pinned, 62.5 μm multimode (OM1) | |
| SOC-MTP-RBC-OM1P | FuseLite® Connector, MTP® compatible, fan-out cable, pinned, 62.5 μm multimode (OM1) | |
| SOC-MTP-RBC-OM4N | FuseLite® Connector, MTP® compatible, fan-out cable, non-pinned, 50 μm multimode (OM2/3/4) | |
| SOC-MTP-RBC-OM4P | FuseLite® Connector, MTP® compatible, fan-out cable, pinned, 50 μm multimode (OM2/3/4) | |
| SOC-MTP-RN-OM1 | FuseLite® Connector, MTP® compatible, ribbon cable, non-pinned, 62.5 µm multimode (OM1) | |
| SOC-MTP-RN-OM4 | FuseLite® Connector, MTP® compatible, ribbon cable, non-pinned, 50 µm multimode (OM2/3/4) | |
| SOC-MTP-RP-OM1 | FuseLite® Connector, MTP® compatible, ribbon cable, pinned, 62.5 μm multimode (OM1) | |
| SOC-MTP-RP-OM4 | FuseLite® Connector, MTP® compatible, ribbon cable, pinned, 50 μm multimode (OM2/3/4) | |
| SOC-MTPA-3N-SM | FuseLite® Connector, MTP® compatible, 3.0 mm round cable, non-pinned, Single-mode (OS2) | |
| SOC-MTPA-RBC-SMN | FuseLite® Connector, MTP® compatible, fan-out cable, non-pinned, APC, single-mode (OS2) | |
| SOC-MTPA-RBC-SMP | FuseLite® Connector, MTP® compatible, fan-out cable, pinned, APC, Single-mode (OS2) | |
| SOC-MTPA-RN-SM | FuseLite® Connector, MTP® compatible, ribbon cable, non-pinned, Single-mode (OS2) | |
| SOC-MTPA-RP-SM | FuseLite® Connector, MTP® compatible, ribbon cable, pinned, APC, Single-mode (OS2) | |
| SOC-Q8MTP-3N-OM4 | FuseLite® Connector, MTP® compatible, 8 fiber, 3.0 mm round cable, non-pinned, 50 µm multimode (OM2/3/4) | |
| SOC-Q8MTP-3P-OM4 | FuseLite® Connector, MTP® compatible, 8 fiber, 3.0 mm round cable, pinned, 50 µm multimode (OM2/3/4) | |
| SOC-Q8MTP-RBC-OM4N | FuseLite® Connector, MTP® compatible, 8 fiber, fan-out cable, non-pinned, 50 µm multimode (OM2/3/4) | |
| SOC-Q8MTP-RBC-OM4P | FuseLite® Connector, MTP® compatible, 8 fiber, fan-out cable, pinned, 50 µm multimode (OM2/3/4) | |
| SOC-Q8MTP-RN-OM4 | FuseLite® Connector, MTP® compatible, 8 fiber, ribbon cable, non-pinned, 50 µm multimode (OM2/3/4) | |
| SOC-Q8MTP-RP-OM4 | FuseLite® Connector, MTP® compatible, 8 fiber, ribbon cable, pinned, 50 µm multimode (OM2/3/4) | |
| SOC-Q8MTPA-3N-SMN | FuseLite® Connector, MTP® compatible, 8 fiber, 3.0 mm round cable, pinned, APC, Single-mode (OS2) | |
| SOC-Q8MTPA-3P-SMP | FuseLite® Connector, MTP® compatible, 8 fiber, 3.0 mm round cable, pinned, APC, Single-mode (OS2) | |
| SOC-Q8MTPA-RBC-SMN | FuseLite® Connector, MTP® compatible, 8 fiber, fan-out cable, non-pinned, APC, Single-mode (OS2) | |
| SOC-Q8MTPA-RBC-SMP | FuseLite® Connector, MTP® compatible, 8 fiber, fan-out cable, pinned, APC, Single-mode (OS2) | |
| SOC-Q8MTPA-RN-SMN | FuseLite® Connector, MTP® compatible, 8 fiber, ribbon cable, non-pinned, APC, Single-mode (OS2) | |
| SOC-SC-2MM-OM4 | FuseLite® Connector, SC, 2.0 mm Jacketed, 50 µm multimode (OM2/3/4) | |
| SOC-SC-3MM-OM4 | FuseLite® Connector, SC, 3.0 mm Jacketed, 50 µm multimode (OM2/3/4) | |
| SOC-SC-900-OM4 | FuseLite® Connector, SC, 900 µm Tight-Buffered, 50 µm multimode (OM2/3/4) | |
| SOC-SC-FAN-OM4 | FuseLite® Connector, SC, Buffer-tube Fan-Out, 50 µm multimode (OM2/3/4) | |
| SOC-SCA-3MM-SM | FuseLite® Connector, SC, 3.0 mm Jacketed, Single-mode (OS2) APC | |
| SOC-SCA-900-SM | FuseLite® Connector, SC, 900 µm Tight-Buffered, Single-mode (OS2) APC | |
| SOC-SCA-FAN-SM | FuseLite® Connector, SC, Buffer-tube Fan-Out, Single-mode (OS2) APC | |
| SOC-SCU-2MM-SM | FuseLite® Connector, SC, 2.0 mm Jacketed, Single-mode (OS2) UPC | |
| SOC-SCU-3MM-SM | FuseLite® Connector, SC, 3.0 mm Jacketed, Single-mode (OS2) UPC | |
| SOC-SCU-FAN-SM | FuseLite® Connector, SC, Buffer-tube Fan-Out, Single-mode (OS2) UPC | |
| SOC-ST-2MM-OM4 | FuseLite® Connector, ST® compatible, 2.0 mm Jacketed, 50 µm multimode (OM2/3/4) | |
| SOC-ST-2MM-SM | FuseLite® Connector, ST® compatible, 2.0 mm Jacketed, Single-mode (OS2) UPC | |
| SOC-ST-3MM-SM | FuseLite® Connector, ST® compatible, 3.0 mm Jacketed, Single-mode (OS2) UPC | |
| SOC-ST-900-SM | FuseLite® Connector, ST® compatible, 900 µm Tight-Buffered, Single-mode (OS2) UPC | |
| SOC-ST-FAN-OM4 | FuseLite® Connector, ST Compatible®, Buffer Tube Fan-Out, 50 µm multimode (OM2/3/4) | |
| SOC-STU-FAN-SM | FuseLite® Connector, ST Compatible®, Buffer Tube Fan-Out, Single-mode (OS2) UPC |