




FL2-HLD-CON-SC-LC-S-A
FuseLite® 2 Splice-on Connector FuseLite® 2 Handlers for SC and LC, fits Sumitomo and AFL splicers
General Specifications
Product Number | FL2-HLD-CON-SC-LC-S-A |
Product Type | Accessories |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Operation | -40 °C to 75 °C (-40 °F to 167 °F ) |
Ordering Information
Units per Delivery | 1/1 |
Broad operating temperature range (-40°C to +75°C)
Utility and flexibility
Factory-polished end face
Consistent optical performance
Fusion splice connectivity
Ideal for reflectance-sensitive applications
Splice protection within connector body
No splice trays required