FL2-LC-2MM-OM1-25
FuseLite® 2 Splice-on Connector LC, 2 mm, multimode (OM1), pack of 25
General Specifications
| Product Number | FL2-LC-2MM-OM1-25 |
| Product Type | Field-Installable Connectors |
| Fiber Category | 62.5 µm MM (OM1) |
| Product Type | Field-Installable Connectors |
| Compatibility | LC |
| Corning Logo | No |
| Keyed (security) | No |
| Technology | Fuse-On |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design - Connector
| Connector Type | LC |
| Housing Material | Composite |
Optical Specifications - Connector
| Insertion Loss, Max. | 0.3 dB |
| Reflectance | < -30 dB |
Ordering Information
| Packaging Method | Bulk Pack |
| Package Contents | FuseLite® 2 Splice-on Connector, LC, 2 mm, multimode (OM1) |
| Units per Delivery | 25/1 |
Broad operating temperature range (-40°C to +75°C)
Utility and flexibility
Factory-polished end face
Consistent optical performance
Fusion splice connectivity
Ideal for reflectance-sensitive applications
Splice protection within connector body
No splice trays required
Fast fiber splice-on connectors
Enable fast fusion splice connectivity for all networks
Flexible splice-on fiber connectors
Offer flexibility for repairs and restoration of connectivity