text.skipToContent text.skipToNavigation

The No Polish Connector (NPC) enable fast, on-site installation of kink proof, 1.6 to 3 mm cable with bend insensitive, single mode fiber. The SC PC and SC APC compatible connectors consist of a factory-polished ferrule assembly and a mechanical splice that is installed without installation tools. A screw on boot retains the aramid fiber in the threads and it clamps the cable jacket by squeezing the jacket holder. Both connectors utilize standard, flat cleaves for the splice. Systems integrators and installers for communication companies and private networks will find this connector to be the easiest way to make field terminations that improve the cable management inside buildings or in the outside plant.


Products

Product Number Product Name
80611326226 No Polish Connectors, NPC SC, Single-mode PLUG 900/250 μm 8800
80611326267 No Polish Connectors, NPC SC APC, Single-mode Flat Splice 250/900 μm with Tool 8800-APC/FS
80611326275 No Polish Connectors, NPC SC APC, Single-mode Angle Splice 250/900
80611327786 No Polish Connector, NPC LC, APC, SM, 250/900 µm (60 pieces)
80611330186 No Polish Connectors, NPC SC APC, 8801-APC/FS for FRP cable
80611335052 No Polish Connectors, NPC SC APC, 1.6 to 3.0 mm Jacket
XF500005509 No Polish Connector, 8802-TAPCFS1.6-3 LX