
UniCam® Secure Keyed LC Connector, 50 µm multimode (OM3/OM4/OM4 extended 10G distance)

Corning secure keyed LC connector solution offers mechanical network security for organizations desiring to segregate networks due to privacy or security concerns. Utilizing the LC small-form-factor (SFF) format for optical fiber cabling, the keyed LC solution provides physical separation for up to eight networks, applications, or organizations. Eight color-coded key combinations prevent inadvertent or unauthorized access to networks and provide fast and easy network identification. Keyed connectors on the front and back of the patch panel area are used to match access rights to the proper network. The keyed features cannot be duplicated with standard LC components, thereby preventing violation of network security.
Boot Color
Housing Color
Fiber Category
50 µm MM (OM3/OM4/OM4+)
Products
Product Number | Product Name | |
---|---|---|
95-05X-KB | UniCam® Secure Keyed LC Connector, 50 µm multimode (OM3/OM4/OM4 extended 10G distance), black | |
95-05X-KB-Z | UniCam® Secure Keyed LC Connector, organizer pack, 50 µm multimode (OM3/OM4/OM4 extended 10G distance), black | |
95-05X-KE | UniCam® Secure Keyed LC Connector, 50 µm multimode (OM3/OM4/OM4 extended 10G distance), orange | |
95-05X-KE-Z | UniCam® Secure Keyed LC Connector, organizer pack, 50 µm multimode (OM3/OM4/OM4 extended 10G distance), orange | |
95-05X-KG | UniCam® Secure Keyed LC Connector, 50 µm multimode (OM3/OM4/OM4 extended 10G distance), green | |
95-05X-KG-Z | UniCam® Secure Keyed LC Connector, organizer pack, 50 µm multimode (OM3/OM4/OM4 extended 10G distance), green | |
95-05X-KN | UniCam® Secure Keyed LC Connector, 50 µm multimode (OM3/OM4/OM4 extended 10G distance), blue | |
95-05X-KN-Z | UniCam® Secure Keyed LC Connector, organizer pack, 50 µm multimode (OM3/OM4/OM4 extended 10G distance), blue | |
95-05X-KR | UniCam® Secure Keyed LC Connector, 50 µm multimode (OM3/OM4/OM4 extended 10G distance), red | |
95-05X-KR-Z | UniCam® Secure Keyed LC Connector, organizer pack, 50 µm multimode (OM3/OM4/OM4 extended 10G distance), red | |
95-05X-KS | UniCam® Secure Keyed LC Connector, 50 µm multimode (OM3/OM4/OM4 extended 10G distance), slate | |
95-05X-KS-Z | UniCam® Secure Keyed LC Connector, organizer pack, 50 µm multimode (OM3/OM4/OM4 extended 10G distance), slate | |
95-05X-KV | UniCam® Secure Keyed LC Connector, 50 µm multimode (OM3/OM4/OM4 extended 10G distance), violet | |
95-05X-KV-Z | UniCam® Secure Keyed LC Connector, organizer pack, 50 µm multimode (OM3/OM4/OM4 extended 10G distance), violet | |
95-05X-KY | UniCam® Secure Keyed LC Connector, 50 µm multimode (OM3/OM4/OM4 extended 10G distance), yellow | |
95-05X-KY-Z | UniCam® Secure Keyed LC Connector, organizer pack, 50 µm multimode (OM3/OM4/OM4 extended 10G distance), yellow |