
95-211-10-BP
Heat-Cure Connector, FC APC Heat-Cure Connector, FC APC, bulk pack, Single-mode (OS2)
通用规范
产品编码 | 95-211-10-BP |
Product Type | Heat Cure Epoxy and Polish Connectors |
Fiber Category | Single-mode (OS2) |
Product Type | Heat Cure Epoxy and Polish Connectors |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design - Connector
Connector Type | LC |
Housing Material | Metal |
Mechanical Specifications - Connector
Tensile Strength | ≤ 0.2 dB change, 15 lb. FOTP-6 |
Ordering Information
Package Contents | 100 connectors, FC APC |
Units per Delivery | 100/1 |
Packaging Method | Bulk Pack |
Ships preassembled from the factory
Reduces installation time
Zirconia ceramic ferrules with preradiused end faces
Allow for physical contact polishing for APC 
Pre-angled ferrule
Allows for ultimate in performance