
95-400-04-BPC
Boot Clip, 90 Degree LC, bulk pack, (OM1/OM2/OM3/OM4/OM4+/OS2) clear
General Specifications
Product Number | 95-400-04-BPC |
EAN Code | 4042673232117 |
Product Type | Accessories |
Compatibility | LC |
Components | Boot clips |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Operation | -25 °C to 70 °C (-13 °F to 158 °F ) |
Design - Connector
Boot Clip Angle | 90° |
Boot Clip Color | Clear |
Boot Clip Material | Plastic |
Ordering Information
Package Contents | 100 boot clips, clear |
Packaging Method | Bulk Pack |
Units per Delivery | 100/1 |