94-115-48-BPDC
Fiber Optic Housing Kit, MTP® MIC® 250 Cable with boot, bulk pack, multimode (OM4+/OM4/OM3), aqua
General Specifications
| Product Number | 94-115-48-BPDC |
| Product Type | Heat Cure Epoxy and Polish Connectors |
| Fiber Category | 50 µm MM (OM3/OM4/OM4+) |
| Product Type | Heat Cure Epoxy and Polish Connectors |
| Compatibility | MT/MPO |
| Keyed (security) | No |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 80 °C (-40 °F to 176 °F ) |
Design - Connector
| Connector Type | MTP® (non-pinned) |
| Keyed (security) | No |
Design - Connector A
| Housing Color | Aqua |
Design - Adapter
| Connector Type | MTP® (non-pinned) |
| Keyed (security) | No |
Ordering Information
| Package Contents | 50 boots, 50 spring pushes, 50 protective caps, 50 oval springs, 50 crimp rings, 50 housings, 50 female spacer pins |
| Units per Delivery | 50/1 |
Push-pull latch
Easy connect and disconnect
Color coded
Easily identify mode or application
Strain-relief options
Compatible with bare ribbon or jacketed cables