

94-749-87-BPPRO
Fiber Optic Housing and Ferrule Kit, MTP® Pro Green, SM, Elite Pre-Angled, Non-Pinned, 2.0 mm
General Specifications
Product Number | 94-749-87-BPPRO |
Product Type | Heat Cure Epoxy and Polish Connectors |
Compatibility | MTP® |
Keyed (security) | No |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Intermateability | FOCIS compliant with TIA/EIA-604-5IEC 61754-5IEC 61755-3-31 |
Design - Connector
Connector Type | MTP® (non-pinned) |
Housing Color | Green |
Boot Size | 2.0 mm |
Cable Style | Jacketed cable |
Ferrule Material | Thermoplastic |
Pinned | No |
Design - Connector A
Housing Material | Plastic |
Ordering Information
Packaging Method | Bulk Pack |
Units per Delivery | 100/1 |