

94-760-85-BPPRO
Fiber Optic Housing and Ferrule Kit, MTP® Pro Aqua, MM, Elite, Pinned, 3.0 mm
General Specifications
Product Number | 94-760-85-BPPRO |
Product Type | Heat Cure Epoxy and Polish Connectors |
Fiber Category | Multimode |
Product Type | Heat Cure Epoxy and Polish Connectors |
Compatibility | MT/MPO |
Keyed (security) | No |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design - Connector A
Housing Material | Plastic |
Design - Connector
Boot Size | 3.0 mm |
Ordering Information
Units per Delivery | 100/1 |