94-744-85-BPPRO
Fiber Optic Housing and Ferrule Kit, MTP® Pro Aqua, MM, Elite, Pinned, 2.0 mm
General Specifications
| Product Number | 94-744-85-BPPRO |
| Product Type | Heat Cure Epoxy and Polish Connectors |
| Fiber Category | Multimode |
| Product Type | Heat Cure Epoxy and Polish Connectors |
| Compatibility | MT/MPO |
| Keyed (security) | No |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design - Connector
| Connector Type | MTP® (pinned) |
| Boot Size | 2.0 mm |
Design - Connector A
| Housing Material | Plastic |
Ordering Information
| Units per Delivery | 100/1 |