text.skipToContent text.skipToNavigation

Buffer Tube Fan-Out Kits, outdoor

E-mail

Corning outdoor buffer tube fan-out kits provide the ultimate solution for the field installation of connectors for the termination of 6- and 12-fiber buffer tubes. Ideal for cross-connects, these kits provide the most compact, easy-to-install fan-out solution. The compact design requires no additional hardware or space than that required for terminating tight-buffered cables. The 900 μm fan-out assembly is color coded to match the fiber color scheme and is available in 6- or 12-fiber units in lengths of 25- or 47-in. These different lengths provide the installer the flexibility needed for a variety of hardware options.


Products

Product Number Product Name
FAN-OD25-06 Buffer Tube Fan-Out Kit, outdoor, 6 F, 25-in legs Add to Materials List
FAN-OD25-12 Buffer Tube Fan-Out Kit, outdoor, 12 F, 25-in legs Add to Materials List
FAN-OD47-06 Buffer Tube Fan-Out Kit, outdoor, 6 F, 47-in legs Add to Materials List
FAN-OD47-12 Buffer Tube Fan-Out Kit, outdoor, 12 F, 47-in Legs Add to Materials List