text.skipToContent text.skipToNavigation

HFC-FURC-KIT-A

High-Fiber-Count Furcation Kits  Furcation Kit A

Typically ships in 14 day(s) Actual lead time confirmed upon receipt of order.

General Specifications
Product Number HFC-FURC-KIT-A
Product Type Fan-out Kits
Environment Indoor
Product Type Fan-out Kits
Compatibility Ribbon Cable 
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Flame Test Method Flame retardant according to IEC 60332-1-2 (single cable),  Reaction to fire according to EN 50575 and EN 13501-6,  Non-corrosive according to IEC 60754-2 
Design - Connector
Cable Type UltraRibbon™
Design
Fanout Tubing Type Braided
Mechanical Specifications - Fan-Out Kit
Furcation Length 121.9 mm (4.8 in)
Tubing Outer Diameter 0.25 mm (0.01 in)
Ordering Information
Package Contents Braided tubing, vinyl tubing, adhesive aluminum foil, syringe, sandpaper, epoxy, tranport tubing, grounding clamp, heat-shrink material
Units per Delivery 1/1
Bend-radius design consideration
Fiber protection
Fiber routing capabilities
Better fiber management
Bend-radius design consideration
Fiber protection
Fiber routing capabilities
Better fiber management