text.skipToContent text.skipToNavigation

TKT-OPTISNAP-CF

OptiSnap™ High-Performance Connector Toolkit  with Flat Cleaver

Contact Distributor for Lead Time
General Specifications
Product Number TKT-OPTISNAP-CF
Product Type Connector Tools and Toolkits
Product Type Connector Tools and Toolkits
Compatibility LC, SC, ST 
Technology No-Epoxy/No-Polish
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Dimensions
Height 25 cm
Width 35 cm
Depth 9 cm
Weight 2.5 kg
Ordering Information
Package Contents OptiSnap® Installation Tool, flat fiber cleaver, VFL adapter in 1.25 mm, crimp tool, gauge card, fiber preparation tools, fiber cleaning tools
Units per Delivery 1/1
No-epoxy/no-polish or other consumables required
Quick and easy installation, less than one minute per connector on average
Reliable, proven mechanical splice technology
Over 40 million connectors deployed in various applications
No need for electrical power for ovens or lights
Reduces complexity