TKT-UNICAM
UniCam® Connector Performance Installation Toolkits Basic, LC, SC, ST® compatible
General Specifications
| Product Number | TKT-UNICAM |
| Product Type | Connector Tools and Toolkits |
| Product Type | Connector Tools and Toolkits |
| Compatibility | LC, SC, ST |
| Technology | No-Epoxy/No-Polish |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | Passed EIA/TIA 568-B.3 |
Dimensions
| Height | 24.13 cm |
| Width | 12.7 cm |
| Depth | 34.5 cm |
| Weight | 2.3 kg |
Ordering Information
| Package Contents | UniCam® Installation Tool, Cleaver, Continuity Test Set (CTS) Installation Tool, CTS Adapters, SC UPC/ST® compatible UPC Jumper, LC UPC/ST Compatible UPC Jumper, Gauge Card, Fiber Preparation Tools, Fiber Cleaning Tools |
| Shipping Height | 241.3 cm |
| Shipping Width | 127 cm |
| Shipping Depth | 345 cm |
| Units per Delivery | 1/1 |
Terminates single-mode and multimode fibers
Various installation options
Convenient carrying case
Minimizes setup and teardown time