PFSJP70F0823SPDQ
Cable Manager Split side panels, vertical, 7 ft, 8 in x 23 in (WxD), platinum
General Specifications
| Product Number | PFSJP70F0823SPDQ |
| Product Type | Frames and Cable Managers |
| Access Type | Rear access fixed |
| Mounting Type | Rack-mount |
| Application | Enterprise Networks, Local Area Network (LAN) |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
| Height | 2133 mm (83.98 in) |
| Weight | 16 kg |
Ordering Information
| Package Contents | Vertical Cable Manager Split Side Panels, Installation Guide |
| Shipping Weight | 18.2 kg |
| Units per Delivery | 1/1 |