

CTX-KIT-F4U-WW89
Centrix™ Accessories MTP® Front Panel Kit, 4U, 432F
General Specifications
Product Number | CTX-KIT-F4U-WW89 |
Product Type | Accessories |
Accessory Type | Centrix™ |
Mounting Type | Rack-mount |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
Weight | 0.81 kg |
Ordering Information
Height Unit | 4 U |
Units per Delivery | 1/1 |