text.skipToContent text.skipToNavigation

ECL-UMB-MOD

Eclipse® Hardware Connector Panel  Gen 3 splitter module adapter panel (no splitter included)

Typically ships in 21 day(s) Actual lead time confirmed upon receipt of order.
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Panel or Module Type Eclipse Hardware
Ordering Information
Units per Delivery 1/1
Accommodates a variety of fiber terminations
Enables flexible configurations to suit any network
Compatible with the complete Eclipse® Hardware Product Family
Same panels can be used in rack- and wall-mountable housings