
FZB-04U-CLG
Fiber Zone Box (FZB) Accessories Ceiling Trim Kit
General Specifications
Product Number | FZB-04U-CLG |
EAN Code | 4056418183909 |
Product Type | Accessories |
Accessory Type | FZB |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design - Adapter
Housing Color | White |
Connector Specs
Housing Material | Metal |
Ordering Information
Shipping Weight | 15.3 kg |
Units per Delivery | 1/1 |