PFJMDR70F12DC
Jumper Manager Door, vertical, 7 ft, 12-in width, black
You might also be interested in
Part #
PR2ADAAA1NNNNNNN0PFDC
General Specifications
| Product Number | PFJMDR70F12DC |
| Product Type | Frames and Cable Managers |
| Access Type | Front access |
| Mounting Type | Rack-mount |
| Application | Enterprise Networks, Local Area Network (LAN) |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Lockable | No |
Dimensions
| Height | 2133 mm (83.98 in) |
| Weight | 4.4 kg |
Ordering Information
| Package Contents | Vertical Jumper Manager Door, Installation Guide |
| Shipping Weight | 6.7 kg |
| Units per Delivery | 1/1 |