text.skipToContent text.skipToNavigation

BCE-KIT

Rack Accessory  Brush Cable Entry Grommet Kit

Typically ships in 21 day(s) Actual lead time confirmed upon receipt of order.
You might also be interested in
General Specifications
Product Number BCE-KIT
Product Type Frames and Cable Managers
Mounting Type Rack 19-in 
Application Data Center,  Local Area Network (LAN),  Enterprise Networks 
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Dimensions
Height 279 mm (10.98 in)
Weight 0.7 kg
Ordering Information
Shipping Weight 0.9 kg
Units per Delivery 1/1