text.skipToContent text.skipToNavigation

EDGE-SMH-XPDR

Rack Accessory  EDGE™ Single Module Housing - Accepts one EDGE™ Module or Cassette

Typically ships in 21 day(s) Actual lead time confirmed upon receipt of order.
You might also be interested in
General Specifications
Product Number EDGE-SMH-XPDR
Product Type Fiber Optic Hardware
Access Type Rear access fixed
Environment Indoor
Mounting Type Wall-Mountable,  Floor-mount 
Application Enterprise Networks,  Local Area Network (LAN) 
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Lockable No
Housing Type Pretium EDGE®
Color Black
Dimensions
Height 381 mm (15 in)
Weight 0.2 kg
Ordering Information
Package Contents EDGE-SMH-XPDR, mounting screws, Installation Guide
Shipping Weight 1 kg
Mesh Module Compatible
Mesh various classifications together under one cable sheath allowing break outs of various classification from one module
Small Form Factor
Fits in space constrained spaces. E.g. under floors, desks, box-in-a box
Expandable up to 4x
Fits up to 4 – Mesh Modules, EDGE Modules, Tap Modules, EDGE cassettes, pass through cassettes
Surface Mount
Mounts to various surfaces
Jumper Side Accessible
Jumpers on front side are accessible in 4x configuration