SPH-DIN-KIT
Single-Panel Housing (SPH) Accessories and Components DIN rail bracket
Especificaciones generales
Número del producto | SPH-DIN-KIT |
Código EAN | 4042673716181 |
Product Type | Accessories |
Accessory Type | SPH |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Housing Type | Accessories |
Dimensions
Height | 483 mm (19.02 in) |
Ordering Information
Package Contents | DIN rail bracket with integral spring clip, (2) 6/32 x 0.375 in screws, (2) spring nuts, installation instructions |
Units per Delivery | 1/1 |