CTX-CAB-F2209PGBAN
Centrix™ Front Access Cabinet Splice Concentrator Cabinet, H2200xW900xD300, cable entries left and right, top and bottom, walls, doors, acrylic glass window, assembled
General Specifications
| Product Number | CTX-CAB-F2209PGBAN |
| Product Type | Centrix™ |
| Access Type | Front access |
| Mounting Type | Cabinet-mount |
| Splice option | Yes |
| Preterminated | Yes |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Cable Entry Direction | Left, Right |
Dimensions
| Height | 2400 mm (94.49 in) |
| Width | 900 mm (35.43 in) |
| Depth | 300 mm (11.81 in) |
| Weight | 125 kg |
Ordering Information
| Height Unit | 40 U |
| Shipping Weight | 145 kg |
| Units per Delivery | 1/1 |
All front access
40 rack units
Supports 4320 splices in 120 cassettes on 0.27 m²
Quick installation feature for Centrix housings
Assembled for fast deployment
10 cable strain relief plates included
All front access
40 rack units
Supports 4.320 LC or 2.880 SC ports per cabinet on 0.27 m²
Integrated patch cord management
Single 4 m patch cord for in-frame Cross-Connect
Quick installation feature for housings
Flat pack for easy transport
5x Cable mounting plates include
10x numbered cable routing hubs included
Extendable to dual- or quad cabinet Cross-Connect with a single patch cord length (4 m)