FDC-CP1P-06-11
FDC® Unit Connector Panel, FC Adapters 6-in, 6 F, Single-mode (OS2)
General Specifications
| Product Number | FDC-CP1P-06-11 |
| Product Type | Panels and Modules |
| Fiber Category | Single-mode (OS2) |
| Application | Carrier Networks, Central Office, Enterprise Networks |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 6 |
| Adapter Type Master Level | MTP®/MPO |
| Connector Configuration | FC |
| Housing Type | FDC |
| Panel or Module Type | FDC |
Cable Design
| Fiber Count | 6 |
Design - Adapter
| Housing Color | Platinum |
| Adapter Type | FC |
Connector Specs
| Polish | UPC |
| Housing Color | Platinum |
Specifications - Connector A
| Housing Color | Platinum |
Ordering Information
| Units per Delivery | 1/1 |
Compatible with Corning Fiber Distribution Centers (FDC®) Hardware
Reduced inventory complexity
Termination of interbuilding backbone cables at main or intermediate cross-connect
Variety of deployment options
Modules accommodate various fiber and connector types
Flexibility of deployment
Fiber routing and bend-radius protection designed into modules
Clean and easily accessible fiber routing with fewer breaks