FDC® Unit Connector Panel, FC Adapters
Corning offers a variety of panels and modules for use in the FDC® unit family of products. The panels are used with field-installable connectors or in applications where the preconnectorized cables are routed directly to the FDC unit housing. Both the panels and the modules may be equipped with 900 μm single-fiber or ribbon pigtails for pigtail splicing.
Fiber Count
6
Fiber Category
SM (OS2)
Polish
UPC
Products
| Product Number | Product Name | |
|---|---|---|
| FDC-CP1P-06-11 | FDC® Unit Connector Panel, FC adapters, 6-in, 6 F, Single-mode (OS2) |