LCP Enclosures (LCPE)
Corning OptiTect® sealed local convergence point enclosure (LCPE) is a sealed enclosure suitable for aerial, buried, pedestal, pole- or wall-mounted installations that eliminates right-of-way issues and minimizes the risk of damage from road accidents. Designed to hold up to five 1x32 splitter housings (ordered separately) with preterminated SC APC (or SC UPC) adapters, the prestubbed enclosure is preconnectorized with a feeder cable and a 72-, 96- or 144-fiber distribution cable that terminates on the distribution side of the connector field.
There are parking spaces for up to 32 connector positions and splitter outputs can be routed to any adapter output in the field with no routing limitations. This preassembled product requires minimal training for craft personnel. It requires standard tools for opening the enclosure and offers a quick latch for easy entry and resealing.
Products
| Product Number | Product Name | |
|---|---|---|
| ED1S16C41C16U4S00 | LCP Enclosures (LCPE), 144 F distribution, 12 F feeder, ALTOS®, 1x144 F distribution, ALTOS, 16 m stubs, SC APC, no splitter | |
| ED1S31U41C31U4S00 | LCP Enclosures (LCPE), 144 F distribution, 12 F feeder, ALTOS®, 1x144 F distribution, ALTOS, 31 m stubs, SC APC, no splitter | |
| ED1S61U41C61U4S00 | LCP Enclosures (LCPE), 144 F distribution, 12 F feeder, ALTOS®, 1x144 F distribution, ALTOS, 61 m stubs, SC APC, no splitter | |
| ED1SF3U41CF3U4S00 | LCP Enclosures (LCPE), 144 F distribution, 12 F feeder, ALTOS®, 1x144 F distribution, ALTOS, 153 m stubs, SC APC, no splitter | |
| EK1S31U41L31U4S00 | LCP Enclosures (LCPE), 96 F distribution, 12 F feeder, ALTOS®, 1x96 F distribution, ALTOS, 31 m stubs, SC APC, no splitter | |
| EK1S61U41L61U4S00 | LCP Enclosures (LCPE), 96 F distribution, 12 F feeder, ALTOS®, 1x96 F distribution, ALTOS, 61 m stubs, SC APC, no splitter | |
| EK1SF3U41LF3U4S00 | LCP Enclosures (LCPE), 96 F distribution, 12 F feeder, ALTOS®, 1x96 F distribution, ALTOS, 153 m stubs, SC APC, no splitter |