PAD-OCC-CSS-02
Optical Cross-Connect (OCC) Cabinets & Kits Pad-Mount Frame with cable storage area, 18-in buried
You might also be interested in
General Specifications
| Product Number | PAD-OCC-CSS-02 |
| Product Type | FTTx Cabinets |
| Application | Carrier Networks, CATV Environments |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Design and Test Criteria | NEMA rated to Type 3, Type 3R, Type 3S and Type 4 |
Design
| Housing Type | Cross Connect |
Ordering Information
| Package Contents | Pad-mount buried frame; buried frame extension (cable storage area); Installation Guide |
| Units per Delivery | 1/1 |
Modular design
Enables incremental growth
Stainless steel mounting and assembly hardware
Delivers corrosion protection
Accepts Corning standard rack-mountable hardware
Ensures flexibility
Full-size front doors
Provides easy access and tight sealing
NEMA rated to Type 3, Type 3R, Type 3S and Type 4
Front-and-rear access panels (rear on "G" models only
Offers 216B tool security
Cabinet and door construction from 0.125-in aluminum alloy
Lightweight and durable
Doors automatically secure in open position
Field safety