OCC-031-G
Optical Cross-Connect (OCC) Cabinets & Kits 31-in space, pad mount
You might also be interested in
General Specifications
| Product Number | OCC-031-G |
| Product Type | FTTx Cabinets |
| Mounting Type | Pad-mount |
| Application | Carrier Networks, CATV Environments |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Design and Test Criteria | NEMA rated to Type 3, Type 3R, Type 3S and Type 4 |
Design
| Connector Module Housing Unit Types | Eclipse / FDC/ LDC |
| Connector Module Housing Capacity | Accommodates up to (3) LDC or Eclipse or FDC |
| Housing Type | Cross Connect |
| Rack-Mountable Hardware Capacity | 17 U |
Dimensions
| Weight | 38.6 kg |
Ordering Information
| Package Contents | Cabinet; Installation Guide; two encapsulant; four flat washers (1/2 for pad mounting); 4 Hex Bolt, 1/2-13 x 1.25-in, SS for pad mounting; four Lock Washers (1/2 for pad mounting; six shims |
| Units per Delivery | 1/1 |
Modular design
Enables incremental growth
Stainless steel mounting and assembly hardware
Delivers corrosion protection
Accepts Corning standard rack-mountable hardware
Ensures flexibility
Full-size front doors
Provides easy access and tight sealing
NEMA rated to Type 3, Type 3R, Type 3S and Type 4
Front-and-rear access panels (rear on "G" models only
Offers 216B tool security
Cabinet and door construction from 0.125-in aluminum alloy
Lightweight and durable
Doors automatically secure in open position
Field safety