OSE-CBL-38
Optical Splice Enclosure (OSE) Cable Entry Kits Gray, 0.875 to 1.000 in
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Cable Diameter | 25.4 mm (1 in) |
Cable Design
Recommended Hole Size | 35 mm (1.38 in) |
Ordering Information
Units per Delivery | 1/1 |