OSE-CBL-39
Optical Splice Enclosure (OSE) Cable Entry Kits 1.000 to 1.250 in
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Cable Diameter | 31.7 mm (1.25 in) |
Cable Design
Recommended Hole Size | 44.5 mm (1.75 in) |
Ordering Information
Units per Delivery | 1/1 |