text.skipToContent text.skipToNavigation

OSE-ST-3-TQ

Optical Splice Enclosure (OSE) Splice Trays  144F Mass Fusion

Typically ships in 21 day(s) Actual lead time confirmed upon receipt of order.
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Fiber Count 144
Product Family Splice Enclosure
Total splice capacity 144 mass fusion splices
Cable Design
Fiber Count 144
Dimensions
Height 228 mm (8.98 in)
Width 254 mm (10 in)
Depth 343 mm (13.5 in)
Ordering Information
Package Contents (12) 12F Ribbons per splice tray
Shipping Weight 0.4 kg
Units per Delivery 1/1