

OSE-LD2-00-WT-2-L
Optical Splice Enclosure (OSE) Universal Low Density, 576 single fiber/1728 mass fusion splice, standard cable entry, with workshelf, T Slot Mtg Kit, lockable, .2-in stacker, mid-span access plate
General Specifications
Product Number | OSE-LD2-00-WT-2-L |
Product Type | Wall-Mountable Hardware |
Mounting Type | Wall-Mountable |
Application | Carrier Networks, CATV Environments, Customer premises environments |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Splice Trays Capacity | 42 |
Locking Availability | Single Door |
Product Family | Splice Enclosure |
Punch-outs per Removable End Plate | 4 (1.750 in)4 (1.125 in)15 (1.375 in) |
Total splice capacity | 1008 single-fiber splices |
Dimensions
Height | 813 mm (32.01 in) |
Width | 559 mm (22.01 in) |
Depth | 254 mm (10 in) |
Ordering Information
Shipping Weight | 40.8 kg |
Units per Delivery | 1/1 |
Cable entry plates allow various entry options including standard cable entry and midspan cable access
Routing and storage components are attached to a removable backplate that adjusts to accommodate top or bottom cable entry
Routing and guide plates and routing clips provide excellent fiber management
Accommodates specially designed high-density splice trays, although other splice trays can be used
OSE-HD0 supports up to 1440 loose tube single-fiber splices or 4320 mass fusion ribbon splices
OSE-LD0 supports up to 576 loose tube single-fiber splices or 1728 mass fusion ribbon splices
Horizontal pass-through ports provided near top and bottom of cabinet sides
Locking option for additional security
Save time, reduces risk