OSE-HD2-00-1
Optical Splice Enclosure (OSE) Universal High Density, 1008 single-fiber splice, stacker for 0.2-in tall splice tray, standard cable entry
                General Specifications
        | Product Number | OSE-HD2-00-1 | 
| Product Type | Wall-Mountable Hardware | 
| Mounting Type | Wall-Mountable | 
| Application | Carrier Networks, CATV Environments, Fiber to the Premises | 
                Standards
        | RoHS | Free of hazardous substances according to RoHS 2011/65/EU | 
                Design
        | Splice Trays Capacity | 24 | 
| Product Family | Splice Enclosure | 
| Punch-outs per Removable End Plate | 4 (1.125 in)4 (1.750 in)15 (1.375 in) | 
| Total splice capacity | 1008 single-fiber splices | 
                Dimensions
        | Height | 1143 mm (45 in) | 
| Width | 559 mm (22.01 in) | 
| Depth | 330 mm (12.99 in) | 
                Ordering Information
        | Shipping Weight | 40.8 kg | 
| Units per Delivery | 1/1 | 
Cable entry plates allow various entry options including standard cable entry and midspan cable access
            
        Routing and storage components are attached to a removable backplate that adjusts to accommodate top or bottom cable entry
            
        Routing and guide plates and routing clips provide excellent fiber management
            
        Accommodates specially designed high-density splice trays, although other splice trays can be used
            
        OSE-HD0 supports up to 1440 loose tube single-fiber splices or 4320 mass fusion ribbon splices
            
        OSE-LD0 supports up to 576 loose tube single-fiber splices or 1728 mass fusion ribbon splices
            
        Horizontal pass-through ports provided near top and bottom of cabinet sides
            
        Locking option for additional security
            Save time, reduces risk