![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
![Low Density, 576 single fiber/1728 mass fusion splice, standard cable entry, lockable](https://www.corning.com/catalog/coc/products/o/optical-splice-enclosure-ose-universal/OSE-LD0-00-1-L/images/OSE-LD0-00-1-L_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
OSE-LD0-00-1-L
Optical Splice Enclosure (OSE) Universal Low Density, 576 single fiber/1728 mass fusion splice, standard cable entry, lockable
General Specifications
Product Number | OSE-LD0-00-1-L |
EAN Code | 4056418176253 |
Product Type | Wall-Mountable Hardware |
Mounting Type | Wall-Mountable, Rack 23-in |
Application | Carrier Networks, CATV Environments, Customer premises environments |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Splice Trays Capacity | 12 |
Cable Entry per Top (Bottom Plate) | 0/10/4 (1.125 in/1.375 in/1.750 in) |
Locking Availability | Single Door |
Product Family | Splice Enclosure |
Punch-outs per Removable End Plate | 4 (1.750 in)4 (1.125 in)15 (1.375 in) |
Total splice capacity | 576 single-fiber splices or 1728 mass fusion splices |
Ordering Information
Shipping Weight | 34 kg |
Units per Delivery | 1/1 |
Cable entry plates allow various entry options including standard cable entry and midspan cable access
Routing and storage components are attached to a removable backplate that adjusts to accommodate top or bottom cable entry
Routing and guide plates and routing clips provide excellent fiber management
Accommodates specially designed high-density splice trays, although other splice trays can be used
OSE-HD0 supports up to 1440 loose tube single-fiber splices or 4320 mass fusion ribbon splices
OSE-LD0 supports up to 576 loose tube single-fiber splices or 1728 mass fusion ribbon splices
Horizontal pass-through ports provided near top and bottom of cabinet sides
Locking option for additional security
Save time, reduces risk