

OSE-LD0-W0-1
Optical Splice Enclosure (OSE) Universal Low Density, 576 single fiber/1728 mass fusion splice, standard cable entry, with workshelf
General Specifications
Product Number | OSE-LD0-W0-1 |
Product Type | Wall-Mountable Hardware |
Mounting Type | Wall-Mountable |
Application | Carrier Networks, CATV Environments, Fiber to the Premises |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Splice Trays Capacity | 12 |
Cable Entry per Top (Bottom Plate) | 0/10/4 (1.125 in/1.375 in/1.750 in) |
Product Family | Splice Enclosure |
Punch-outs per Removable End Plate | 4 (1.125 in)15 (1.375 in)4 (1.750 in) |
Total splice capacity | 576 single-fiber splices or 1728 mass fusion splices |
Dimensions
Height | 813 mm (32.01 in) |
Width | 559 mm (22.01 in) |
Depth | 254 mm (10 in) |
Ordering Information
Shipping Weight | 34 kg |
Units per Delivery | 1/1 |
Cable entry plates allow various entry options including standard cable entry and midspan cable access
Routing and storage components are attached to a removable backplate that adjusts to accommodate top or bottom cable entry
Routing and guide plates and routing clips provide excellent fiber management
Accommodates specially designed high-density splice trays, although other splice trays can be used
OSE-HD0 supports up to 1440 loose tube single-fiber splices or 4320 mass fusion ribbon splices
OSE-LD0 supports up to 576 loose tube single-fiber splices or 1728 mass fusion ribbon splices
Horizontal pass-through ports provided near top and bottom of cabinet sides
Locking option for additional security
Save time, reduces risk